End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-500

Visit Product Series:
CAD

Product Details Unit View:
Width (in) 10
Weight (lb) 86.8
Height (in) 19.69
Length (in) 10
Length (mm) 254
Width (mm) 254
Height (mm) 500
Weight (kg) 39.39
Product Type Hold Table
DistributorGroup End Effectors
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
Product Series HTW
Product Function Robotic Tooling
Material Steel
Back to Top