End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-700

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 99.2
Length (in) 10
Width (in) 10
Height (in) 27.56
Height (mm) 700
Weight (kg) 45
Width (mm) 254
Length (mm) 254
Product Function Robotic Tooling
Product Series HTW
Material Steel
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
DistributorGroup End Effectors
Product Type Hold Table
Back to Top