End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-850

Visit Product Series:
CAD

Product Details Unit View:
Width (in) 10
Weight (lb) 108.5
Length (in) 10
Height (in) 33.46
Width (mm) 254
Height (mm) 850
Weight (kg) 49.22
Length (mm) 254
Product Function Robotic Tooling
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
Product Series HTW
Product Type Hold Table
Material Steel
DistributorGroup End Effectors
Back to Top