End Effectors

CPI-LC10

LEVEL COMPENSATOR
Visit Product Series:
CAD
Product Details Unit View:
Travel (in) 0.3
Weight (oz) 0.2
Weight (g) 5.7
Travel (mm) 7.6
DistributorGroup End Effectors
PublishedDate 1721309981000
Vacuum Port M5
Mount Thread M5
Product Function Robotic Tooling
Product Type Bulkhead
Product Series LC
Back to Top