End Effectors
Destaco’s CPI-MLK-60-G88 Series boom mounted manifolds provide a 4-port air distribution system mount on the boom.

CPI-MBC-250-8-8

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 2.50
Tube Diameter (mm) 63.5
Tube Size 2.50 in
Product Type Boom Manifold
Distribution Ports 1/4 NPT x 8
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Series MLK/MBC
Input Port 3/8 NPT
Back to Top