End Effectors
Destaco’s CPI-MLK-60-G44 Series boom mounted manifolds provide a 4-port air distribution system mount on the boom.

CPI-MLK-40-G44

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.57
Weight (oz) 10
Weight (g) 283
Tube Diameter (mm) 40
Distribution Ports 1/4 G x 4
DistributorGroup End Effectors
Product Series MLK/MBC
Input Port 3/8 G
Product Function Robotic Tooling
Product Type Boom Manifold
Tube Size 40 mm
Back to Top