End Effectors
Destaco’s CPI-MMB-3V1B-AB Series block mounted manifolds feature an aluminum design.

CPI-MMB-3V1B-AB

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.56
Weight (kg) 0.23
Product Series GDA/MMB
Input Port 3/8 NPT x 4
Distribution Ports 1/4 NPT x 6
Product Function Robotic Tooling
Product Type Block Style Manifold
DistributorGroup End Effectors
Back to Top