End Effectors
Destaco’s CPI-MMB-4P Series block mounted manifolds feature an aluminum design.

CPI-MMB-4P

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.56
Weight (kg) 0.23
Product Series GDA/MMB
Product Type Block Style Manifold
Product Function Robotic Tooling
Distribution Ports 3/8 NPT x 4
Input Port 1/2 NPT x 2
DistributorGroup End Effectors
Back to Top