End Effectors
Destaco’s CPI-MMB-4V2B-G Series block style manifolds feature an aluminum design.

CPI-MMB-4VSP-AB

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.56
Weight (kg) 0.23
Product Type Block Style Manifold
Product Function Robotic Tooling
Input Port 3/8 NPT x 5
DistributorGroup End Effectors
Product Series GDA/MMB
Distribution Ports 1/4 NPT x 7
Back to Top