End Effectors
Destaco’s CPI-PA-B112-CM Series of lightweight, port only adaptors are designed to easily mount vacuum cups to an end effector frame.

CPI-PA-B112-CM

Port Only with Ball Mount and C-Mount
  • 1.13 in. ball mount
  • C cup mount
Visit Product Series:
CAD

Product Details Unit View:
Weight (oz) 0.23
Weight (g) 106.0
Product Type Port Only Adaptor
PublishedDate 1721310903000
Product Series PA
283-HTS_TARIFF_CODE 84799070
Cup Thread (Male) Square T Mount
cad_part_name CPI-PA-B112-CM
DistributorGroup End Effectors
Mounting 28 mm (1.12") Ball
Product Function Robotic Tooling
Back to Top