End Effectors
DESTACO’s CPI-PAT-10T-08 tubes are used for Micro-Tool Palletizing Solutions.

CPI-PAT-10T-08

PLAIN AL TUBE, 1IN DIA, 1/12IN WALL, 8IN LONG
Visit Product Series:
CAD

Product Details Unit View:
Diameter (in) 1.0
Length (in) 8.0
Wall Thickness (in) 0.085
Tube Diameter (in) 1.00
Weight (lb) 0.2
Tube Diameter (mm) 25.4
Weight (kg) 0.09
Diameter (mm) 25.4
Length (mm) 203.2
Wall Thickness (mm) 2.16
Product Type Tubing, Thin Wall
Material Aluminum
DistributorGroup End Effectors
Used With Model/Series Microtooling
Tube Size 1.00 in
Product Series Micro-Tool Palletizing Solutions
Product Function Robotic Tooling
PublishedDate 1721312544000
cad_url_button /assets/cad-drawings/product/spr10-step-files/CPI-PAT-10T-08.STEP
Back to Top