End Effectors
DESTACO’s CPI-PAT-10T-10 tubes are used for Micro-Tool Palletizing Solutions.

CPI-PAT-10T-10

PLAIN AL TUBE, 1IN DIA, 1/12IN WALL, 10IN LONG
Visit Product Series:
CAD

Product Details Unit View:
Diameter (in) 1.0
Tube Diameter (in) 1.00
Wall Thickness (in) 0.085
Weight (lb) 0.24
Length (in) 10.0
Length (mm) 254.0
Weight (kg) 0.11
Wall Thickness (mm) 2.16
Tube Diameter (mm) 25.4
Diameter (mm) 25.4
PublishedDate 1721312748000
DistributorGroup End Effectors
Product Series Micro-Tool Palletizing Solutions
Product Type Tubing, Thin Wall
Material Aluminum
Tube Size 1.00 in
cad_url_button /assets/cad-drawings/product/spr10-step-files/CPI-PAT-10T-10.STEP
Used With Model/Series Microtooling
Product Function Robotic Tooling
Back to Top