Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-PB-30-I
CPI-PB-30-I
SWITCH PAD FRICTION LOCK 30MM
Friction style proximity switch bumper
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.19
Sensor Diameter (mm)
30.0
Weight (kg)
0.085
Proximity Switch Size (mm)
30.0
PublishedDate
1721328517000
Product Series
PB
Product Type
Proximity Switch Bumpers
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Back to Top