Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-PB-47M
CPI-PB-47M
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.31
Sensor Diameter (mm)
47.0
Weight (kg)
0.141
Proximity Switch Size (mm)
47.0
Product Function
Robotic Tooling
Product Series
PB
PublishedDate
1721328915727
DistributorGroup
End Effectors
Product Type
Proximity Switch Bumpers
Back to Top