Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-PB-54M
CPI-PB-54M
SWITCH PAD SCREW LOCK 54MM
Locking collar style proximity switch bumper
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.31
Proximity Switch Size (mm)
54.0
Weight (kg)
0.141
Sensor Diameter (mm)
54.0
Product Type
Proximity Switch Bumpers
Product Function
Robotic Tooling
Product Series
PB
PublishedDate
1721329014000
DistributorGroup
End Effectors
Back to Top