Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-PSM-30-75
CPI-PSM-30-75
SPRING PROX MOUNT ASSEMBLY
Spring loaded proximity switch bumper with apple core mount
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Weight (lb)
0.44
Proximity Switch Size (mm)
30.0
Weight (kg)
0.198
Sensor Diameter (mm)
30.0
Apple Core (mm)
19.0
Product Function
Robotic Tooling
DistributorGroup
End Effectors
PublishedDate
1721329601000
Product Series
PSM
Product Type
Proximity Switch Mounts
Apple Core Size
19
Back to Top