Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-RCM-30
CPI-RCM-30
Spring loaded cup mount
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Travel (in)
0.75
Weight (oz)
5.0
Travel (mm)
19.1
Weight (g)
142.0
Product Series
RCM
PublishedDate
1721329743000
Mount Thread
3/8 NPT
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Bulkhead Thread
1 1/8-12 Fine
Product Type
Bulkhead
Vacuum Port
1/4 NPT
Back to Top