Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-RDCF-60B-00-00-X
CPI-RDCF-60B-00-00-X
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
550
Weight (lb)
6.96
Tube Diameter (in)
2.36
Length (in)
10.73
Maximum Static Clamp Load (Nm)
746
Tube Diameter (mm)
60
Weight (kg)
3.16
Length (mm)
272.5
max_static_clamp_load_metric
746
Tube Size
60B
DistributorGroup
End Effectors
Product Series
RDCF
Product Function
Robotic Tooling
Material
Aluminum
283-HTS_TARIFF_CODE
76109090
Product Type
Bayonet
Back to Top