Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-RMM-30B-SE
CPI-RMM-30B-SE
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.31
Tube Diameter (in)
1.18
Maximum Static Product Load (ft lb)
75
Length (in)
9
Width (in)
4
Width (mm)
101.6
Weight (kg)
1.05
Length (mm)
228.6
Maximum Static Product Load (Nm)
102
Tube Diameter (mm)
30
max_static_product_load_metric
102
Product Series
RMM
Product Function
Robotic Tooling
Product Type
Mid Mount
Material
Aluminum
Tube Size
30B
DistributorGroup
End Effectors
Back to Top