End Effectors
SAxx Single-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-SA25-25-25-125

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.79
Tube Diameter (in) 0.98
Tube Combinations (in) 0.98 / 0.98
Length (in) 2.5
Weight (kg) 0.36
Tube Diameter (mm) 25
Length (mm) 63.6
Tube Combinations (mm) 25 / 25
Product Series SA
Product Function Robotic Tooling
Product Type Swivel Arm
DistributorGroup End Effectors
Tube Size 25 mm / 25 mm
Finish Blue
Material Aluminum
Back to Top