Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SAP-00
CPI-SAP-00
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Weight (lb)
0.3
Apple Core (mm)
19.0
Weight (kg)
0.136
Sensor Diameter (mm)
0.0
Product Type
Proximity Switch Mounts
Product Function
Robotic Tooling
DistributorGroup
End Effectors
PublishedDate
1715352688000
Product Series
SAP
Apple Core Size
19
Back to Top