End Effectors
Destaco’s CPI-SAP-30-1E Series of proximity switch mounts are designed for 30 mm switches with 1.00” extension.

CPI-SAP-18-1E

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 0.2
Proximity Switch Size (mm) 18
Sensor Diameter (mm) 18
Weight (kg) 0.091
Product Type Proximity Switch Mounts
Product Series SAP
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top