End Effectors

CPI-SAP-18-PM-150

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 0.38
Weight (kg) 0.17
Product Type Prox Switch Mount
DistributorGroup End Effectors
283-HTS_TARIFF_CODE 76169990
Product Function Robotic Tooling
Product Series SAP
Back to Top