End Effectors

CPI-SAP-30-PM-150

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.29
Weight (kg) 0.13
283-HTS_TARIFF_CODE 76090000
Product Type Prox Switch Mount
Product Function Robotic Tooling
Product Series SAP
DistributorGroup End Effectors
Back to Top