Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SAP-36
CPI-SAP-36
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.2
Apple Core (in)
0.75
Sensor Diameter (mm)
36.0
Proximity Switch Size (mm)
36.0
Weight (kg)
0.091
Apple Core (mm)
19.0
PublishedDate
1715354826000
Product Function
Robotic Tooling
Product Series
SAP
Product Type
Proximity Switch Mounts
Apple Core Size
19
DistributorGroup
End Effectors
Back to Top