Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SAP-BM10
CPI-SAP-BM10
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
200
Weight (lb)
0.2
Weight (kg)
0.1
Maximum Static Clamp Load (Nm)
271
max_static_clamp_load_metric
271
Product Series
SAP
Product Type
Bumper
Material
Steel
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Back to Top