End Effectors

CPI-SAP-NI150-PM-150

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 0.56
Weight (kg) 0.23
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Prox Switch Mount
Product Series SAP
Back to Top