Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCMB-050M
CPI-SCMB-050M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Travel (in)
1.97
Weight (lb)
1.06
Travel (mm)
50
Weight (kg)
0.48
Imperial or Metric Product
Metric
Product Function
Robotic Tooling
Product Series
SCM
Product Type
Bulkhead
Vacuum Port
3/8 G
DistributorGroup
End Effectors
Bulkhead Thread
1 1/2-18 Fine
Mount Thread
3/8 G
Back to Top