Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCMB-200E
CPI-SCMB-200E
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Travel (in)
2
Weight (lb)
1.06
Travel (mm)
50.8
Imperial or Metric Product
Imperial
Weight (kg)
0.48
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Bulkhead Thread
1 1/2-18 Fine
Vacuum Port
3/8 NPT
Product Series
SCM
Mount Thread
3/8 NPT
Product Type
Bulkhead
Back to Top