End Effectors
Destaco’s CPI-ST Series of tool storage carts are ideal for transporting end effector models.

CPI-TC-4848-DP-FP

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 48.0
Length (mm) 1219.0
Product Series TC
Product Type Tool Storage Cart
Product Function Robotic Tooling
DistributorGroup End Effectors
PublishedDate 1723574533411
Back to Top