End Effectors
Destaco’s CPI-ST Series of tool storage carts are ideal for transporting end effector models.

CPI-TC-4860-DP-FP

48 X 60 CART W/ FORK POCKETS
  • Cart for End Effector tool storage
Visit Product Series:
CAD

Product Details Unit View:
Length (in) 60.0
Length (mm) 1524.0
Product Series TC
Product Type Tool Storage Cart
PublishedDate 1723574687000
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top