End Effectors
Destaco’s CPI-ST Series of tool storage carts are ideal for transporting end effector models.

CPI-TC-4872-DP-FP

48 X 72 CART W/ FORK POCKETS
  • Cart for End Effector tool storage
Visit Product Series:
CAD

Product Details Unit View:
Length (in) 72.0
Length (mm) 1829.0
DistributorGroup End Effectors
PublishedDate 1723574753000
Product Function Robotic Tooling
Product Type Tool Storage Cart
Product Series TC
Back to Top