End Effectors
Destaco’s CPI-ST Series of tool storage carts are ideal for transporting end effector models.

CPI-TC-4884-DP-FP

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 84.0
Length (mm) 2134.0
Product Series TC
PublishedDate 1723574811174
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Type Tool Storage Cart
Back to Top