End Effectors
Destaco’s CPI-ST Series of tool storage carts are ideal for transporting end effector models.

CPI-TC-4896-DP-FP

48 X 96 CART W/ FORK POCKETS
  • Cart for End Effector tool storage
Visit Product Series:
CAD

Product Details Unit View:
Length (in) 96.0
Length (mm) 2438.0
DistributorGroup End Effectors
PublishedDate 1723574897000
Product Type Tool Storage Cart
Product Series TC
Product Function Robotic Tooling
Back to Top