End Effectors
Destaco’s CPI-THM-250-DBL Series of double mushroom tool holders are designed for 2.50” tubes.

CPI-THM-250-DBL

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 2.50
Weight (lb) 3.4
Weight (kg) 1.54
Tube Diameter (mm) 63.5
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Series THM
PublishedDate 1675367700000
Material Aluminum
Product Type Tool Holder
Tube Size 2.50 in
Back to Top