Grippers
Destaco’s CT-32 Series angular grippers offer full jaw opening, so parts can be direct fed.

CT-32M

Visit Product Series:
CAD
Product Details Unit View:
Displacement (in³) 1.745
Pressure Range (psi) 40-100
Weight (lb) 1.59
Cylinder Bore (in) 1.26
Maximum Finger Length (in) 5.25
Grip Force (lbf) 61.0
Repeatability (±in) 0.002
accuracy_in_english 0.003
Imperial or Metric Product Metric
Repeatability (±mm) 0.05
accuracy_mm_metric 0.08
Weight (kg) 0.72
Displacement (cm³) 28.6
Grip Force (N) 272.0
Cylinder Bore (mm) 32
Maximum Finger Length (mm) 133.0
Pressure Range (bar) 3-7
DistributorGroup Robohand Gripping Solutions
Temp Range Viton -30° to 150°C (-20° to 300°F)
Opening Per Jaw (degrees) 90.0
Opening Angle (deg) 180.0
Actuation Time (close) (Sec) 0.29
283-HTS_TARIFF_CODE 84799070
Product Type 2 Jaw Angular
PRODUCT_WEIGHT_KG 0.7200
Product Series DCT / CT
PRODUCT_WEIGHT_LBS 1.59
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/CT_Maintenance.pdf
Protection Class IP43
Product Function Gripping
Actuation Time (Open) (Sec) 0.29
Number of Jaws 2.0
PublishedDate 1723725740000
Special Feature 180° Opening Angle
Spring Assist No
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Accessories
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-163
SEAL KIT,CT-32M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KP-CT-32-BR
Adjustment Stop Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SDCT25-32
KIT SDCT25-32 SUPPORT DETECTEU
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-163V
SEAL KIT,CT-32M-V
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top