Grippers
Destaco’s CT-32 Series angular grippers offer full jaw opening, so parts can be direct fed.

CT-40M-RE

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.002
Grip Force (lbf) 133.0
Pressure Range (psi) 60-100
Weight (lb) 3.06
Displacement (in³) 3.173
accuracy_in_english 0.0036
Maximum Finger Length (in) 7.0
Cylinder Bore (in) 1.57
Imperial or Metric Product Metric
Weight (kg) 1.39
Pressure Range (bar) 4-7
Displacement (cm³) 52.0
Repeatability (±mm) 0.05
accuracy_mm_metric 0.09
Maximum Finger Length (mm) 178.0
Grip Force (N) 592.0
Cylinder Bore (mm) 40
Temp Range Standard -35° to 80°C (-30° to 180°F)
Number of Jaws 2.0
Opening Per Jaw (degrees) 90.0
Actuation Time (close) (Sec) 0.38
Spring Assist Yes
PublishedDate 1723726401000
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Series DCT / CT
Opening Angle (deg) 180.0
283-HTS_TARIFF_CODE 84798997
PRODUCT_WEIGHT_LBS 3.06
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/CT_Maintenance.pdf
DistributorGroup Robohand Gripping Solutions
Product Type 2 Jaw Angular
PRODUCT_WEIGHT_KG 1.3900
Special Feature 180° Opening Angle
Actuation Time (Open) (Sec) 0.47
Product Function Gripping
Protection Class IP43
Product Accessories
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-017
SENSOR,INDUCTIVE,12MM,PNP,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-014
CABLE,QK DIS,12MM,FEM,4POLE,2M LNG,PUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017-C
Inductive NPN Sensor with M12 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-164
SEAL KIT,CT-40M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-017-C
Sensor M12
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-018
QUICK DISCONNECT 5M CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-164V
SEAL KIT,CT-40M-V
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017
SENSOR,INDUCTIVE,12MM,NPN,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KP-CT-40-BR
Adjustment Stop Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top