Grippers
Destaco’s CT-32 Series angular grippers offer full jaw opening, so parts can be direct fed.

DCT-12M

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.002
Grip Force (lbf) 7.2
Pressure Range (psi) 40-100
Weight (lb) 0.2
accuracy_in_english 0.0028
Displacement (in³) 0.117
Maximum Finger Length (in) 2.5
Cylinder Bore (in) 0.47
Cylinder Bore (mm) 12
Maximum Finger Length (mm) 65.0
Imperial or Metric Product Metric
Pressure Range (bar) 3-7
Repeatability (±mm) 0.05
accuracy_mm_metric 0.07
Weight (kg) 0.09
Grip Force (N) 32.0
Displacement (cm³) 1.92
DistributorGroup Robohand Gripping Solutions
PRODUCT_WEIGHT_KG 0.0900
Direct Connect Yes
Temp Range Standard -35° to 80°C (-30° to 180°F)
Special Feature 180° Opening Angle
Opening Angle (deg) 180.0
Spring Assist No
Protection Class IP43
Temp Range Viton -30° to 150°C (-20° to 300°F)
PRODUCT_WEIGHT_LBS 0.2
Actuation Time (close) (Sec) 0.6
Actuation Time (Open) (Sec) 0.06
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/CT_Maintenance.pdf
Product Type 2 Jaw Angular
Product Series DCT / CT
Product Function Gripping
PublishedDate 1673978523000
Number of Jaws 2.0
Opening Per Jaw (degrees) 90.0
Product Accessories
SLKT-159
SEAL KIT,DCT-12M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-159V
SEAL KIT,DCT-12M-V
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KP-DCT-12-BR
Adjustment Stop Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top