Grippers
Destaco’s CT-32 Series angular grippers offer full jaw opening, so parts can be direct fed.

DCT-16M-RE

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.002
accuracy_in_english 0.0028
Pressure Range (psi) 60-100
Maximum Finger Length (in) 3.0
Grip Force (lbf) 19.0
Cylinder Bore (in) 0.63
Displacement (in³) 0.251
Weight (lb) 0.44
Displacement (cm³) 4.12
Pressure Range (bar) 4-7
Grip Force (N) 87.0
Imperial or Metric Product Metric
Weight (kg) 0.2
Maximum Finger Length (mm) 76.0
Cylinder Bore (mm) 16
accuracy_mm_metric 0.07
Repeatability (±mm) 0.05
Product Series DCT / CT
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation Time (close) (Sec) 0.12
Protection Class IP43
PRODUCT_WEIGHT_LBS 0.44
Opening Per Jaw (degrees) 90.0
Product Type 2 Jaw Angular
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/CT_Maintenance.pdf
PublishedDate 1673976962000
Spring Assist Yes
Opening Angle (deg) 180.0
DistributorGroup Robohand Gripping Solutions
283-HTS_TARIFF_CODE 84799070
Direct Connect Yes
PRODUCT_WEIGHT_KG 0.2000
Product Function Gripping
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation Time (Open) (Sec) 0.15
Special Feature 180° Opening Angle
Number of Jaws 2.0
Product Accessories
SDCT16-20
KIT SDCT16-20 SUPPORT DETECTEUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KP-DCT-16-BR
Adjustment Stop Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-160V
SEAL KIT,DCT-16M-V
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-160
SEAL KIT,DCT-16M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top