Grippers
Destaco’s CT-32 Series angular grippers offer full jaw opening, so parts can be direct fed.

DCT-20M-RE

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 0.79
Weight (lb) 0.73
Maximum Finger Length (in) 3.25
Repeatability (±in) 0.002
accuracy_in_english 0.003
Grip Force (lbf) 32.0
Displacement (in³) 0.483
Pressure Range (psi) 60-100
Maximum Finger Length (mm) 83.0
Pressure Range (bar) 4-7
Displacement (cm³) 7.92
accuracy_mm_metric 0.08
Weight (kg) 0.33
Cylinder Bore (mm) 20
Grip Force (N) 141.0
Repeatability (±mm) 0.05
Imperial or Metric Product Metric
Number of Jaws 2.0
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/CT_Maintenance.pdf
Product Series DCT / CT
Product Type 2 Jaw Angular
Opening Angle (deg) 180.0
Actuation Time (Open) (Sec) 0.2
Direct Connect Yes
PRODUCT_WEIGHT_KG 0.3300
Temp Range Viton -30° to 150°C (-20° to 300°F)
Protection Class IP43
Actuation Time (close) (Sec) 0.14
Opening Per Jaw (degrees) 90.0
Special Feature 180° Opening Angle
PublishedDate 1673976047000
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Function Gripping
DistributorGroup Robohand Gripping Solutions
PRODUCT_WEIGHT_LBS 0.73
Spring Assist Yes
Product Accessories
SDCT16-20
KIT SDCT16-20 SUPPORT DETECTEUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-161V
VITON SEAL KIT,DCT-20M-V & DCT-20M-RE-V
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KP-DCT-20-BR
Adjustment Stop Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-161
SEAL KIT,DCT-20M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top