Grippers
Destaco’s CT-32 Series angular grippers offer full jaw opening, so parts can be direct fed.

DCT-20M

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 0.62
Grip Force (lbf) 25.0
accuracy_in_english 0.003
Cylinder Bore (in) 0.79
Displacement (in³) 0.483
Repeatability (±in) 0.002
Pressure Range (psi) 40-100
Maximum Finger Length (in) 3.25
Grip Force (N) 112.0
Cylinder Bore (mm) 20
Imperial or Metric Product Metric
accuracy_mm_metric 0.08
Repeatability (±mm) 0.05
Displacement (cm³) 7.92
Pressure Range (bar) 3-7
Maximum Finger Length (mm) 83.0
Weight (kg) 0.28
Temp Range Standard -35° to 80°C (-30° to 180°F)
Protection Class IP43
Product Type 2 Jaw Angular
Actuation Time (close) (Sec) 0.16
PRODUCT_WEIGHT_LBS 0.62
PRODUCT_WEIGHT_KG 0.2800
Product Series DCT / CT
Temp Range Viton -30° to 150°C (-20° to 300°F)
Number of Jaws 2.0
Opening Angle (deg) 180.0
Special Feature 180° Opening Angle
Actuation Time (Open) (Sec) 0.16
Spring Assist No
PublishedDate 1673977220000
DistributorGroup Robohand Gripping Solutions
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/CT_Maintenance.pdf
Product Function Gripping
Direct Connect Yes
Opening Per Jaw (degrees) 90.0
283-HTS_TARIFF_CODE 84798997
Product Accessories
SDCT16-20
KIT SDCT16-20 SUPPORT DETECTEUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-161V
VITON SEAL KIT,DCT-20M-V & DCT-20M-RE-V
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KP-DCT-20-BR
Adjustment Stop Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-161
SEAL KIT,DCT-20M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top