Thrusters / Slides
Destaco’s DLB-12M-B Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-08M-L

Visit Product Series:
CAD
Product Details Unit View:
Thrust Force (lbf) 20.0
Force (lb) 20.0
Weight (lb) 1.24
Max Moment Load (in-lbs) 30.0
Shaft Diameter (in) 0.315
Payload (lb) 5.1
Cylinder Bore (in) 0.563
Max Air Pressure (PSI) 100.0
Stroke (in) 3.346
Max Moment Load (Nm) 3.4
Thrust Force (N) 89.0
Stroke (mm) 85.0
Shaft Diameter (mm) 8.0
Payload (kg) 2.3
Cylinder Bore (mm) 14.29
Weight (kg) 0.56
Force (kg) 89.0
Max Air Pressure (bar) 7.0
Imperial or Metric Product Metric Version
Product Function Linear Positioning
Product Series DLB
DistributorGroup Camco Indexers & Conveyors
Product Type Internally Powered
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLB-B_L_Maintenance.pdf
Direct Connect Yes
PublishedDate 1723739659916
Product Accessories
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-0623
STOP,M8X1.0 x 1.00LG
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top