Thrusters / Slides
Destaco’s DLB-12M-B Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-12M-L

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 1
Shaft Diameter (in) 0.472
Thrust Force (lbf) 57
Max Moment Load (in-lbs) 150
Payload (lb) 29.9
Force (lb) 57
Stroke (in) 4.921
Weight (lb) 5.13
Max Air Pressure (PSI) 100
Imperial or Metric Product Metric Version
Max Air Pressure (bar) 7
Shaft Diameter (mm) 12
Max Moment Load (Nm) 16.9
Weight (kg) 2.3
Cylinder Bore (mm) 25.4
Stroke (mm) 125
Thrust Force (N) 254
Force (kg) 254
Payload (kg) 13.6
Product Series DLB
Direct Connect Yes
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLB-B_L_Maintenance.pdf
DistributorGroup Camco Indexers & Conveyors
Product Type Internally Powered
Product Function Linear Positioning
PublishedDate 1709328324000
Product Accessories
SLKT-103
SEAL KIT,DLB-12 & 16[M]-[B,L]
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-045
TELESCOPING AIRLINES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-052
TELE. AIRLINE KIT,DLT/DLB,UP TO 125mm
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-103V
SEAL KIT,DLB-12 & 16[M]-[B,L],VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-039
TELE. AIRLINE KIT,DLT/DLB,UP TO 6"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-049
TELE. AIRLINE KIT,DLT/DLB,UP TO 4"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-1023
Hard Stop
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-010
Skock Absorber
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-051
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-050
TELE. AIRLINE KIT,DLT/DLB,UP TO 5"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top