Thrusters / Slides
Destaco’s DLM Series of slides offer up to 8 position sensing options and adjustable precision stops.

DLM-09M-50

Visit Product Series:
CAD
Download
Product Details Unit View:
Stroke (in) 2
Max Stroke (in) 2
Linear Accuracy per 1" travel (±in) 0.0001
Thrust Force (lbf) 31
Payload (lb) 2
Weight (lb) 1.41
Force (lb) 31
Cylinder Bore (in) 0.63
Payload (kg) 0.9
Pressure Range (bar) 20-100 psi
Weight (kg) 0.64
Cylinder Bore (mm) 16
Linear Accuracy per 25 mm travel (±mm) 0.005
Stroke (mm) 50
Force (kg) 138
Thrust Force (N) 138
Imperial or Metric Product Metric Version
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Series DLM
Direct Connect Yes
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.1
Special Feature High Moment Capacity
PublishedDate 1709328274000
DistributorGroup Camco Indexers & Conveyors
Product Function Linear Positioning
Power Max (Watts) 50.8
Back to Top