Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Thrusters / Slides
DESTACO - Workholding Equipment & Automation Tooling Solutions
DLT-06M-B
DLT-06M-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Vert. Motion (in-lbs)
5
Cylinder Bore (in)
0.563
Payload (lb)
3
Thrust Force (lbf)
20
Max Air Pressure (PSI)
100
Stroke (in)
1.181
Force (lb)
20
Shaft Diameter (in)
0.236
B - Body Size (in)
2
Stroke (mm)
30
Payload (kg)
1.36
Max Air Pressure (bar)
7
Force (kg)
89
Imperial or Metric Product
Metric Version
B - Body Size (mm)
50.8
Thrust Force (N)
89
Max Vert. Motion (Nm)
0.56
Shaft Diameter (mm)
6
Cylinder Bore (mm)
14.3
Weight (kg)
0.15
DistributorGroup
Camco Indexers & Conveyors
Download the Service Manual
https://www.destaco.com/assets/pdfs/maintenance/DLT-B_E_L_Maintenance.pdf
Direct Connect
Yes
Product Function
Linear Positioning
Product Series
DLT-B
PublishedDate
1709328302000
Product Accessories
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-108
SEAL KIT,DLT-06 & 08[M]-[B,E,L]
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-108V
SEAL KIT,DLT-06 & 08[M]-[B,E,L],VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-030
SHOCK, MC-10M-H
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-069
SHOCK/STOP MOUNTING KIT,DLT-06
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-0623
STOP,M8X1.0 x 1.00LG
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-076
SENSOR MNTG KIT,DLT-06,4mm SENSOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top