Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Thrusters / Slides
DESTACO - Workholding Equipment & Automation Tooling Solutions
DLT-08M-B
DLT-08M-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Payload (lb)
5
B - Body Size (in)
2.5
Stroke (in)
1.732
Force (lb)
20
Max Vert. Motion (in-lbs)
10
Max Air Pressure (PSI)
100
Shaft Diameter (in)
0.315
Cylinder Bore (in)
0.563
Thrust Force (lbf)
20
Payload (kg)
2.27
Max Vert. Motion (Nm)
1.13
Thrust Force (N)
89
Weight (kg)
0.3
B - Body Size (mm)
63.5
Imperial or Metric Product
Metric Version
Force (kg)
89
Max Air Pressure (bar)
7
Shaft Diameter (mm)
8
Stroke (mm)
44
Cylinder Bore (mm)
14.3
Product Series
DLT-B
Product Function
Linear Positioning
Download the Service Manual
https://www.destaco.com/assets/pdfs/maintenance/DLT-B_E_L_Maintenance.pdf
Direct Connect
Yes
DistributorGroup
Camco Indexers & Conveyors
PublishedDate
1709328302000
Product Accessories
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-108
SEAL KIT,DLT-06 & 08[M]-[B,E,L]
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-070
SHOCK/STOP MOUNTING KIT,DLT-08
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-108V
SEAL KIT,DLT-06 & 08[M]-[B,E,L],VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
ODLT-016
Base Flange
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-068
URETHANE BUMPER KIT,DLT-08/08M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-030
SHOCK, MC-10M-H
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-077
SENSOR MNTG KIT,DLT-08,4mm SENSOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-0623
STOP,M8X1.0 x 1.00LG
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top