Grippers
Destaco’s DPDS Series includes compact, robust parallel grippers for use in confined spaces requiring a high grip force.

DPDS-088M-019

DIRECTCONNECT short stroke 2-jaw parallel gripper features multiple jaw styles, mounting and air port locations and more. Each gripper is offered in 3 different strokes. Corrosion resistant hardware or clean room options are available.
  • Features DIRECTCONNECT Mounting
  • Highly configurable gripper
  • Multiple Strokes
Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 0.51
Repeatability (±in) 0.001
Cylinder Bore (in) 0.875
Pressure Range (psi) 20-100
Stroke (in) 0.19
accuracy_in_english 0.002
Grip Force (lbf) 50
Maximum Finger Length (in) 3.5
accuracy_mm_metric 0.05
Repeatability (±mm) 0.03
Pressure Range (bar) 1.5-7
Maximum Finger Length (mm) 89
Grip Force (N) 222
Stroke (mm) 4.8
Imperial or Metric Product Metric
Weight (kg) 0.23
Cylinder Bore (mm) 22.2
DistributorGroup Robohand Gripping Solutions
Temp Range Viton -30° to 150°C (-20° to 300°F)
Jaw Operation Synchronous
Product Series DPDS
Protection Class IP54
Spring Assist No
Number of Jaws 2
Product Function Gripping
Actuation (Open/Closed) (Sec) 0.2
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 2 Jaw Parallel
283-HTS_TARIFF_CODE 84799080
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPDS_Maintenance.pdf
Direct Connect Yes
Back to Top