Grippers
Destaco’s DPDS Series includes compact, robust parallel grippers for use in confined spaces requiring a high grip force.

DPDS-175M-025

DIRECTCONNECT short stroke 2-jaw parallel gripper features multiple jaw styles, mounting and air port locations and more. Each gripper is offered in 3 different strokes. Corrosion resistant hardware or clean room options are available.
  • Features DIRECTCONNECT Mounting
  • Highly configurable gripper
  • Multiple Strokes
Visit Product Series:
CAD
Product Details Unit View:
Maximum Finger Length (in) 5
Weight (lb) 3.7
accuracy_in_english 0.003
Stroke (in) 0.25
Repeatability (±in) 0.001
Grip Force (lbf) 200
Cylinder Bore (in) 1.75
Pressure Range (psi) 20-100
Maximum Finger Length (mm) 127
Weight (kg) 1.68
accuracy_mm_metric 0.08
Cylinder Bore (mm) 44.5
Stroke (mm) 6.4
Repeatability (±mm) 0.03
Pressure Range (bar) 1.5-7
Grip Force (N) 890
Imperial or Metric Product Metric
Temp Range Standard -35° to 80°C (-30° to 180°F)
Temp Range Viton -30° to 150°C (-20° to 300°F)
Protection Class IP54
Jaw Operation Synchronous
Direct Connect Yes
Actuation (Open/Closed) (Sec) 0.4
Product Series DPDS
Spring Assist No
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPDS_Maintenance.pdf
Product Function Gripping
Number of Jaws 2
DistributorGroup Robohand Gripping Solutions
Product Type 2 Jaw Parallel
Back to Top