Grippers
Destaco’s DPDS Series includes compact, robust parallel grippers for use in confined spaces requiring a high grip force.

DPDS-175M-050

DIRECTCONNECT short stroke 2-jaw parallel gripper features multiple jaw styles, mounting and air port locations and more. Each gripper is offered in 3 different strokes. Corrosion resistant hardware or clean room options are available.
  • Features DIRECTCONNECT Mounting
  • Highly configurable gripper
  • Multiple Strokes
Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 20-100
accuracy_in_english 0.003
Cylinder Bore (in) 1.75
Weight (lb) 3.7
Maximum Finger Length (in) 5
Repeatability (±in) 0.001
Grip Force (lbf) 200
Stroke (in) 0.5
Imperial or Metric Product Metric
Weight (kg) 1.68
Grip Force (N) 890
Cylinder Bore (mm) 44.5
Maximum Finger Length (mm) 127
Pressure Range (bar) 1.5-7
accuracy_mm_metric 0.08
Repeatability (±mm) 0.03
Stroke (mm) 12.7
Product Series DPDS
DistributorGroup Robohand Gripping Solutions
Product Type 2 Jaw Parallel
Temp Range Viton -30° to 150°C (-20° to 300°F)
Temp Range Standard -35° to 80°C (-30° to 180°F)
Direct Connect Yes
Number of Jaws 2
Spring Assist No
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPDS_Maintenance.pdf
Actuation (Open/Closed) (Sec) 0.4
Jaw Operation Synchronous
Product Function Gripping
Protection Class IP54
Back to Top