Grippers
Destaco’s DPP-10M-12 Series of parallel grippers are designed for low friction and precision part positioning.

DPP-10M-12

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 0.5
Weight (lb) 0.45
Repeatability (±in) 0.0005
Maximum Finger Length (in) 3
Grip Force (lbf) 27
Cylinder Bore (in) 0.406
Cylinder Bore (mm) 10.3
Imperial or Metric Product Metric
Maximum Finger Length (mm) 76.2
accuracy_mm_metric 0.03
Stroke (mm) 12.7
Grip Force (N) 111
Repeatability (±mm) 0.01
Weight (kg) 0.2
Product Series DPP
Temp Range Standard -35° to 80°C (-30° to 180°F)
283-HTS_TARIFF_CODE 84798997
Spring Assist Optional
Product Type 2 Jaw Parallel
Jaw Operation Non-Synchronous Available
DistributorGroup Robohand Gripping Solutions
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPP_Maintenance.pdf
Pressure Range Without Springs 5-100 psi
Pressure Range With Springs 20-100 psi
Number of Jaws 2
Direct Connect Yes
Temp Range Viton -30° to 120°C (-20° to 250°F)
Actuation (Open/Closed) (Sec) 0.11
Product Function Gripping
Product Accessories
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
SENSOR,HALL,4MM,PNP,90DEG,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-343
SEAL KIT,DPP-10
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-119
SENSOR MTNG KIT,DPP-10(M),-14(M)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-241V
SEAL KIT,DPP-10M,-14M,MANIFOLD,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
SENSOR,HALL,4MM,NPN,90DEG,Q.D.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-018
MINI FLOW CONT, M3, 3mm O.D. TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top